Vertiv™ PowerBar MPB3 IEC
Vertiv™ PowerBar MPB3 IEC
Vertiv™ PowerBar MPB3 IEC
    Vertiv

    Vertiv™ PowerBar MPB3 IEC

    Vertiv™ PowerBar MPB is a 3 phase 5 wire system, totally encased, nonventilated, air insulated busbar designed to deliver the power to medium size loads. The range is available with copper or aluminum conductors with ratings from 160A – 1000A. r offers a range of tap off units to fit our Vertiv™ PowerBar MPB ranges for multiple applications. There are over 100 units in our standard range. Vertiv™ PowerBar MPB can also manufacture tap off units to suit any power distribution, metering, or control requirements.

    Specifikim
    • Vertiv™ PowerBar MPB is a 3 phase 5 wire system, totally encased, nonventilated, air insulated busbar designed to deliver the power to medium size loads. The range is available with copper or aluminum conductors with ratings from 160A – 1000A. r offers a range of tap off units to fit our Vertiv™ PowerBar MPB ranges for multiple applications. There are over 100 units in our standard range. Vertiv™ PowerBar MPB can also manufacture tap off units to suit any power distribution, metering, or control requirements.

    Specifikime teknike
    • Referencë unikevrt-bts-iec-mpb3-busbar
    • Familja e produkteveVertiv Busbar System
    • Grupi i produkteveVertiv Busbar System
    • LlojiDigital Inventory (Products)
    • Data e botimit2025-11-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001522
    • Emri ETIMBusbar
    • Uniclass 2015 CodePr_60_70_48_07
    • Uniclass 2015 PërshkrimBusbar trunking feed units
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars

    Rajoni i disponueshëm

    Europe Africa