KONTORNO 6414 Design Sebastian Herkner
Vibia

KONTORNO 6414 Design Sebastian Herkner

Providing a framework for light, the Kontorno wall lamp is an elegant stage setting for its linear light source. The large-scale sconce is defined by a sleek black frame imbedded with LEDs. It combines with a handblown opaline glass diffuser or a rounded metal reflector, the pure volumes balanced within the graphic geometric architecture. With the cylindrical glass diffuser, Kontorno lamp generates a warm, 360-degree glow as if from a fire. When paired with the reflector’s curved sheet, it lends the ambient look of raining light.
Specifikim
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specifikime teknike
  • Referencë unikevibia-kontorno-6414-ul-certificate
  • Familja e produkteveLuminaires for Internal Lighting
  • Grupi i produkteveWall mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC002892
  • Emri ETIMCeiling-/wall luminaire
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Kanadë
Porto Riko
Shtetet e Bashkuara