WIREFLOW 0300 Design by Arik Levy
Vibia

WIREFLOW 0300 Design by Arik Levy

Wireflow designed by Arik Levy. A sculptural luminaire that reinterpets and puts a completely new twist on the classical chandelier. Its elegant structure allows combinations of the enhanced black electrical wires and lacquered metal rods to create large, visually dynamic chandeliers and sculptural luminaires. Using the Create your Product Configuration tool, the design can be modified to create a unique solution for every project.

Specifikim
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specifikime teknike
  • Referencë unikevibia-wireflow-0300
  • Familja e produkteveLuminaries for Internal Lighting
  • Grupi i produktevePendants
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-24
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001743
  • Emri ETIMPendant luminaire
  • Emrin UNSPSCInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 PërshkrimPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring