ProPress Stainless XL-S Adapter Flange - 316 Stainless Steel - w/FKM Seal - Flange x P
Viega US
Të arkivuara

ProPress Stainless XL-S Adapter Flange - 316 Stainless Steel - w/FKM Seal - Flange x P

316 Stainless Steel
w/FKM Seal
Smart Connect feature

Fast, flameless, consistent, Viega ProPress is the most reliable method of stainless steel pipe joining in the industry. The original press pipe joining solution, Viega ProPress for stainless offers more features and benefits than any other imitation press system.

Viega ProPress for stainless steel features and benefits
  • Patented Smart Connect feature
  • Makes secure connections in less than seven seconds
  • Available in sizes 1/2" to 4"
  • Two high-quality grades of stainless steel, 304 and 316
  • Proven performance worldwide since 1989
  • Simplifies wet system modification and repair
  • No torch, no flame, no vapors, no hazardous emissions

Since 1999, Viega ProPress has revolutionized pipe joining in North America. Now over one million Viega press fittings are installed every day around the world. Only Viega ProPress offers the genuine Smart Connect feature, which helps installers easily identify unpressed fittings.

Your one source for fittings, valves and pipe, Viega ProPress for stainless systems can be installed in almost any commercial, industrial or residential application.

Viega ProPress for stainless steel systems is suitable for applications such as:

Additives
Sludge
Aeration
Lube oil
Slurry
Compressed air
And many more!
Specifikime teknike
  • Referencë unikeviega-4359xl
  • Familja e produktevePipework Fittings
  • Grupi i produkteveU4 ProPress 316 Stainless
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit