CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration
    ViewSonic

    CDE7531-1C 75" 4K Professional Commercial Display with ProAV Integration

    The ViewSonic CDE31 Series is a turnkey, commercial-grade digital display that delivers impactful communication across corporate, retail, education, and healthcare environments. With native 4K Ultra HD resolution and reliable 24/7 operation, it delivers sharp, consistent visuals in both landscape and portrait orientations— ideal for digital signage and meeting spaces. Powered by Android 14 OS and a next-generation Quad-Core SoC with 8GB RAM, the CDE31 Series ensures smooth playback and responsive performance for continuous content delivery. The platform is upgradeable to Android 16, supporting ongoing security updates and long-term compatibility. For streamlined deployment and management, it offers seamless ProAV integration with leading control systems, dual 16W built-in speakers, 3.5 mm audio in/out. It also supports static IP configuration, a simplified web-based UI, and centralized remote control via ViewSonic Manager.

    Specifikim
    • DISPLAY

      Panel Size: 75"
      Type/ Tech: TFT LCD module with DLED backlight
      Display Area (mm): 1650.24(H) x 928.26(V) 74.6" diagonal
      Native Resolution: 3840x2160
      Aspect Ratio: 16:9
      Colors: 8bit+2bitFRC
      Brightness: 500 nits
      Contrast Ratio: 1200:1 (typ.) / 5000:1 (DCR enabled)
      Response Time: 6.5ms
      Viewing Angles: H = 178, V = 178 typ.
      Backlight Life: 50,000 Hours
      Surface Treatment: Anti-Glaire, 3H hardness, Haze 25%
      Bezel: 15.9mm/15.9mm/15.9mm/15.9mm (L/R/T/B)
      Orientation: Landscape & Portrait

      PLATFORM

      Processor: Quad-core ARM Cortex-A73
      RAM: 8GB DDR4
      Storage: 32GB

      INPUT

      HDMI: x3 (HDMI 2.0*3, HDMI1 support ARC)
      Audio: 3.5mm X 1
      RS-232: x 1
      OPS Slot: OPS slot x1
      WiFi Slot: WIFI slot x1

    Specifikime teknike
    • Referencë unikeCDE7531-1C-commercial-display
    • Familja e produkteveDisplays
    • Grupi i produkteveCommercial Displays
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 PërshkrimDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika