Villa Original - Pivo window
Villa Original - Pivo window
Villa Original - Pivo window

    Villa Original - Pivo window

    Villa Original pivot windows open outwards and can be rotated 180º. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specifikim
      • Frame: Finger jointed knot-free impregnated pine
      • Color Interior: NCS-S 0502-Y (White) Gloss 25
      • Color Exterior: NCS-S 0502-Y (White) Gloss 70 - Gloss
      • Glass: 3-glass double energy + argon
      • U-Value: 1.1
      • G-Value: 53%
      • LT-Value: 74%
      • Glazing strip: Part of the aluminum cladding construction
      • Frame screw: Pre-drilled 14 mm (Frame screw not included)
      • Frame depth: 115 mm
      • Frame outer dimensions: Module dimensions minus 20mm
      • Sound value: 31 db
      • Handle: Hoppe, matt brushed aluminum (Included)
      • Hinge: Turn fittings (lubricate slide rail 2 times/year with Vaseline)
      • Rubber strip around glass cassette: Black
    Specifikime teknike
    • Referencë unikepivo-window
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-11
    • Numri i botimit1
    • Thellësia (mm)115
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorDru
    • Projektuar nëSuedi
    • Prodhuar nëLetoni
    Klasifikimi
    • Kategoria BIMobjectDritare - Awning Window
    • IFC classificationDritare
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows

    Rajoni i disponueshëm

    Europe
    Suedi