Villa Kultur - Side hung double window
Villa Kultur - Side hung double window
Villa Kultur - Side hung double window

    Villa Kultur - Side hung double window

    A double side-hung window with classic hinges and traditional retro profile. Double energy glazing and a frame made of finger-jointed, knot-free impregnated pine are covered with an external aluminum cladding.

    Specifikim
      • Frame: Finger-jointed knot-free impregnated pine
        Common profile on internal frame and sash
      • Colour Internal: NCS-S 0502-Y (White) Gloss 25
      • Color External: NCS-S 0502-Y (White) Gloss 30
      • Glass: 3-glass double energy + argon + warm edge (white)
      • U-Value: 1.1
      • G-Value: 53%
      • LT-Value: 74%
      • Hardware: Window hooks and ventilation fittings in old-fashioned style
      • Hinges: Electrogalvanized steel (white painted)
      • Glazing strip: Part of the aluminum cladding construction
      • Frame screw: Pre-drilled 14 mm (Frame screw not included)
      • Frame depth: 115mm
      • Frame outer dimensions: Module dimensions minus 20mm
      • Rubber strip around glass cassette: Black
    Specifikime teknike
    • Referencë unikeside-hung-double-window
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-11
    • Numri i botimit1
    • Thellësia (mm)115
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorDru
    • Projektuar nëSuedi
    • Prodhuar nëLetoni
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows

    Rajoni i disponueshëm

    Europe
    Suedi