WC Pan - WallMounted - SentoSeries - VitrA
WC Pan - WallMounted - SentoSeries - VitrA
WC Pan - WallMounted - SentoSeries - VitrA

    WC Pan - WallMounted - SentoSeries - VitrA

    Sento Rim-Ex Wall-Hung Wc Pan

    Rim-ex: There is no formula for easy cleaning but WC pan! Rim-ex WC pan is designed to make WC pan cleaning much more efficient and practical. Thanks to the rimless bowl, it can be cleaned much easier with one wipe. Special internal cistern minimizes the areas where dirt can accumulate, and contributes to hygiene. Thanks to its wall-hung feature, it can be cleaned much easier. With the slowly closing WC lid, it offers safe and quite use for families that have children.

    Product code: 7748B003-0559

    Specifikime teknike
    • Referencë unike7748B003-0559
    • Familja e produkteveSanitaryware & Complementary Products
    • Grupi i produkteveWC Pans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-27
    • Numri i botimit1
    • Gjatësia (mm)340
    • Gjerësia (mm)365
    • Thellësia (mm)540
    Të ngjashme
    • Materiali kryesorQeramike
    • Materiali dytësorVitreous china
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)28.91
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010165
    • Emri ETIMShower toilet
    • Emrin UNSPSCToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 PërshkrimToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Rajoni i disponueshëm

    Europe Asia Africa Oceania