Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA
Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA
Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA
Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA

    Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA

    Basin Mixer - Single Water Inlet - Countertop - Photocell Mixer - For Bowls - With Battery - Origin Series - VitrA

    Chrome, Copper, Brushed Nickel, Matte Black

    Product code: A47224

    Specifikim

    Specifikime teknike
    • Referencë unikeA47224
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Basin Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-25
    • Numri i botimit1
    • Gjatësia (mm)320
    • Gjerësia (mm)60
    • Thellësia (mm)190
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)2.57
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania