Bath&Shower Mixer - Thermostatic - Built-in Exposed part - X Line Series - VitrA
Bath&Shower Mixer - Thermostatic - Built-in Exposed part - X Line Series - VitrA
Bath&Shower Mixer - Thermostatic - Built-in Exposed part - X Line Series - VitrA

    Bath&Shower Mixer - Thermostatic - Built-in Exposed part - X Line Series - VitrA

    X-Line Built-In Thermostatic Bath/Shower Mixer, V-Box-Exposed Part, Chrome

    Product code: A42270

    Specifikim
    • Energy Saving

      Thermostatic Cartridge

    Specifikime teknike
    • Referencë unikeBathShowerMixer-Built-inExposedpart-Vitra-XLineSeries-A42270
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Bath&Shower Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-21
    • Numri i botimit1
    • Gjatësia (mm)122
    • Gjerësia (mm)170
    • Thellësia (mm)170
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)2.44
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 PërshkrimBath taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania