Bath & Shower Mixer - Joystick - Floor Mounted - İstanbul Series - VitrA
Bath & Shower Mixer - Joystick - Floor Mounted - İstanbul Series - VitrA

    Bath & Shower Mixer - Joystick - Floor Mounted - İstanbul Series - VitrA

    Bath & Shower Mixer - Joystick - Floor Mounted - İstanbul Series - VitrA

    Handshower included.
    Fluid and organic forms signed by the Lovegrove, Meets Artema technology and understanding of the holistic bathroom, creates fixtures and accessories series compatible with ceramic sanitary ware.

    Colours: Gold, Chrome

    Product code: A41819

    Specifikim
    • Design: Ross Lovegrove


    Specifikime teknike
    • Referencë unikeBathShowerMixer-Joystick-FloorMounted-Vitra-istanbulSeries-A41819
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Bath&Shower Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-21
    • Numri i botimit1
    • Gjatësia (mm)915
    • Gjerësia (mm)210
    • Thellësia (mm)310
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)3.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 PërshkrimBath taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania