Bathtup Mixer - For 4 Hole Bath tubs deck Mounted With Hand shower - Q line Series - VitrA
Bathtup Mixer - For 4 Hole Bath tubs deck Mounted With Hand shower - Q line Series - VitrA
Bathtup Mixer - For 4 Hole Bath tubs deck Mounted With Hand shower - Q line Series - VitrA

    Bathtup Mixer - For 4 Hole Bath tubs deck Mounted With Hand shower - Q line Series - VitrA

    Bathtup Mixer - For 4 Hole Bath tubs deck Mounted With Hand shower - Q line Series - VitrA

    Product code: A42531

    Specifikime teknike
    • Referencë unikeBathtupMixer-For4HoleBathtubsdeckMountedWithHandshower-Vitra-QlineSeries-A42531
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Bath&Shower Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-01
    • Numri i botimit1
    • Gjatësia (mm)220
    • Gjerësia (mm)505
    • Thellësia (mm)273
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)5.4
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 PërshkrimBath taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania