WC Pan - 64cm - Close Coupled WCPan - Back Outlet - Floor Mounted - S20 Series - VitrA
WC Pan - 64cm - Close Coupled WCPan - Back Outlet - Floor Mounted - S20 Series - VitrA

    WC Pan - 64cm - Close Coupled WCPan - Back Outlet - Floor Mounted - S20 Series - VitrA

    WC Pan - 64cm - Close Coupled WCPan - Back Outlet - Floor Mounted - S20 Series - VitrA

    S20 series provide quality, durability and aesthetic value in reasonable condition. Ceramic and complementary products in the series that are creating reassuring option. S20 series washbasins with different sizes and characteristics at your service with practical solutions to public areas as the individual use.

    Product code: 5511L003-0088

    Specifikim
    • Developed by VitrA with special bowl structures and low-flow internal mechanisms, the 2,5/4 lt water conserving WC pan provide efficient flushing with less water and are certified for lowest water consumption by EU standards. When used together with VitrA concealed cisterns, these WC pan can reduce water consumption by up to 70%.

    Specifikime teknike
    • Referencë unikeWCPan-64cm-CloseCoupledWCPan-BackOutlet-FloorMounted-Vitra-S20Series_5511L003-0088
    • Familja e produkteveSanitaryware & Complementary Products
    • Grupi i produkteveWC Pans
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-13
    • Numri i botimit1
    • Gjatësia (mm)400
    • Gjerësia (mm)360
    • Thellësia (mm)640
    Të ngjashme
    • Materiali kryesorQeramike
    • Materiali dytësorVitreous china
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)25.424
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 PërshkrimToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Rajoni i disponueshëm

    Europe Asia Africa Oceania