Basin Mixer - For Bowls - Sento Series - VitrA
Basin Mixer - For Bowls - Sento Series - VitrA

    Basin Mixer - For Bowls - Sento Series - VitrA

    Basin Mixer - Counter top - For Bowls - Sento Series - VitrA

    Special cartridge of the faucets allows the user to set an upper limit on water flow. While standard cartridges yield 20 lt/min flow rate at 3 bar pressure, the special heat and flow rate adjustable cartridge can be set to a2 lt/min flow rate under the same conditions to save water by up to 90%

    These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.

    The grey band on the cartridge can be used to set an upper limit on water temperature, saving energy by avoiding unnecessary heating.

    Easy and quick installation with innovative applications.

    Product code: A42514

    Specifikim
    • Extra Water Saving
      Green Building Certification
      Energy Saving
      Easy İnstallation

    Specifikime teknike
    • Referencë unikeBasinMixer-ForBowls-Vitra-SentoSeries-A42514
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Basin Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-26
    • Numri i botimit1
    • Gjatësia (mm)330
    • Gjerësia (mm)50
    • Thellësia (mm)180
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)2.79
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017610
    • Emri ETIMSanitary taps
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania
    Åland Islands
    Afganistan
    Afrika e Jugut
    Australi
    Andorra
    Arabia Saudite
    Algjeri
    Fiji
    Austri
    Armeni
    Angolë
    Guam
    Belgjikë
    Azerbaixhan
    Benin
    Ishujt Cook
    Bjellorusi
    Bahrain
    Botsvanë
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Burkina Faso
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Burundi
    Ishujt Pitcairn
    Danimarkë
    Butan
    Çad
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    Cape Verde
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Côte d'Ivoire
    Kaledonia e Re
    Francë
    Gjeorgji
    Djibouti
    Kiribati
    Gërnzi
    Hong Kong
    Egjipt
    Nauru
    Gjermani
    Indi
    Eritrea
    Niue
    Gjibraltar
    Indonezi
    Eswatini
    Norfolk Island
    Greqi
    Irak
    Ethiopia
    Palau
    Holandë
    Iran
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kenya
    Tonga
    Kroacia
    Kinë
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Madagaskar
    Mali i Zi
    Kuveit
    Malawi
    Maltë
    Laos
    Mali
    Maqedonia e Veriut
    Liban
    Marok
    Mbretëria e Bashkuar
    Macau
    Mauritius
    Moldovë
    Malazi
    Mavritani
    Monaco
    Maldives
    Mayotte
    Norvegji
    Mongoli
    Mozambik
    Poloni
    Myanmar (Burma)
    Namibia
    Portugali
    Neoal
    Niger
    Qipro
    Oman
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit