Basin Mixer - Medical Doctor Mixer - Wall Mounted - Aqua Med Series - VitrA
Basin Mixer - Medical Doctor Mixer - Wall Mounted - Aqua Med Series - VitrA

    Basin Mixer - Medical Doctor Mixer - Wall Mounted - Aqua Med Series - VitrA

    Basin Mixer - Medical Doctor Mixer - Wall Mounted - Aqua Med Series - VitrA

    In this series of Artema that developed specially for physical disabilities and doctors, opening and closing arm comfortable to use is solved ergonomically.


    Product code: A42311

    Specifikim
    • Special cartridge of the faucets allows the user to set an upper limit on water flow. While standard cartridges yield 20 lt/min flow rate at 3 bar pressure, the special heat and flow rate adjustable cartridge can be set to a2 lt/min flow rate under the same conditions to save water by up to 90%.

      These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.

    Specifikime teknike
    • Referencë unikeBasinMixer-MedicalDoctorMixer-Vitra-AquaMedSeries-A42311
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveFaucets - Basin Mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-11
    • Numri i botimit1
    • Gjatësia (mm)215
    • Gjerësia (mm)225
    • Thellësia (mm)250
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)1.966
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania