Mirror - Adjustable Mirror - Arkitekt Series - VitrA
Mirror - Adjustable Mirror - Arkitekt Series - VitrA
Mirror - Adjustable Mirror - Arkitekt Series - VitrA

    Mirror - Adjustable Mirror - Arkitekt Series - VitrA

    Mirror - Adjustable Mirror - Arkitekt Series - VitrA

    Different solutions for different needs! VitrA products designed for special needs brings rational recommendations to the bathroom. Moving mirror option available.

    Product code: 320-1131

    Specifikim
    • VitrA bathroom products designed to accomodate seniors and people with special needs are wheelchair accessible and provide enhanced convenience in the bathroom.

    Specifikime teknike
    • Referencë unikeMirror-AdjustableMirror-Vitra-ArkitektSeries-320-1131
    • Familja e produkteveBathroom Furniture
    • Grupi i produkteveMirrors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-07
    • Numri i botimit1
    • Gjatësia (mm)753
    • Gjerësia (mm)500
    • Thellësia (mm)108
    Të ngjashme
    • Materiali kryesorXhami pasqyre
    • Materiali dytësorXhami pasqyre
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)8
    Klasifikimi
    • Kategoria BIMobjectSanitar - Pasqyrë
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010550
    • Emri ETIMMirror
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 PërshkrimBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania