Shower Head - Hand Shower Set - Solo C - Shower System - VitrA
Shower Head - Hand Shower Set - Solo C - Shower System - VitrA

    Shower Head - Hand Shower Set - Solo C - Shower System - VitrA

    Shower Head - Hand Shower Set - Solo C - Shower System - VitrA

    Product code: A45675

    Specifikim
    • The specially designed silicon perlator discharges any lime build-up at the spout with a single touch.
      Maximum comfort is ensured with minimum amount of water thanks to the special system used for faucets.

    Specifikime teknike
    • Referencë unikeShowerHead-HandshowerSet-SoloC-Vitra-ShowerSystem-A45675
    • Familja e produkteveFaucets&Shower systems&Accessories
    • Grupi i produkteveShower Systems - Shower Heads
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-05-11
    • Numri i botimit1
    • Gjatësia (mm)65
    • Gjerësia (mm)245
    • Thellësia (mm)128
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    • Weight Net (kg)0.98
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011383
    • Emri ETIMShower head
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa Oceania