Publiko produktet
VISIO Glass Railing System

VISIO Glass Railing System

4.7 out of 5 stars4.7(20 reviews)

VISIO™ is a Structural Frameless Glass Railing system with point supported Stainless Steel hardware. It’s an all Stainless Steel system in available high-grade SS-304 and SS-316L alloy. This system is available for Top and Fascia mount.

The VISIO™ structural glass railing system is fabricated with a minimum 1/2″ tempered glass and is also available for customization via tinted, bent monolithic, ceramic frit and patterned ceramic frit glass.

Specifikim
  • Base Material (Clamp):
    Stainless Steel or Steel

    Finish:
    #6 Satin or Powder Coat

    Size:
    Clamp @ 4'-0" max. O.C. Spacing for Glass Panels. Fascia or Top mount.

    Mounting Options
    Fascia or Top

    INFILL MATERIAL:  Glass

    1. A.  Glass Finish:
      Clear, Tinted or Frit

    Size/Spacing for Glass Finish:

    Min. 3/8" laminated glass with PVB or SGP interlayer ¹
    Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
    Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

    TOP RAIL MATERIAL:

    1. A.  Stainless Steel U-Cap
      Finish:  #6 Satin, Powder Coat
      Size/Spacing for U-Cap: 1" Height U-Cap
      Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
    1. B. Stainless Steel U-Cap with LED 3
      Finish:  #6 Satin
      Size/Spacing for SS Tube with LED:  1" Height U-Cap with LED LINEAR

    2. C. Wood (Red Oak, Cherry or Maple) 2:  #6 Satin
      Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
      Size/Spacing:  Ø2" / Ø2" with LED LINEAR

    HANDRAIL MATERIAL:

    1. A. Stainless Steel Tube
      Finish:  #6 Satin, Powder Coat
      Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
      Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
    1. B. Stainless Steel Tube with LED
      Finish:  #6 Satin
      Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

    2. C. Wood (Red Oak, Cherry or Maple):  #6 Satin
      Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
      Size/Spacing:  Ø2" / Ø2" with LED LINEAR
    1. IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
    2. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
    3. Other species available upon request.
Specifikime teknike
  • Referencë unikevisio-glass-railing-system
  • Familja e produkteveStructural Glass Railing
  • Grupi i produkteveStructural Glass Railing
  • LlojiMaterial për ndërtim
  • Data e botimit2021-06-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Gilindera
  • IFC classificationGilindera
  • Kodi ETIMEC012260
  • Emri ETIMHandrail system
  • Uniclass 2015 CodeSs_25_15_60_35
  • Uniclass 2015 PërshkrimHandrail systems
  • CSI MasterFormat 2014 Code05 73 00
  • CSI MasterFormat 2014 TitleDecorative Metal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Rajoni i disponueshëm

North America
Shtetet e Bashkuara