FD9383-HTV 5MP Outdoor Dome AI Camera
VIVOTEK

FD9383-HTV 5MP Outdoor Dome AI Camera

5MP Outdoor Dome AI Camera

  • WDR Pro for Unparalleled Visibility
  • Built-in IRs up to 30M with Smart IR III
  • AI-powered Smart Motion Detection and Smart VCA
  • Cyber Protection via Trend Micro IoT Security
  • Signed Firmware and Secure Boot
Specifikim
  • System Information

    • CPU: Multimedia SoC (System-on-Chip)
    • Flash: 8GB
    • RAM: 2GB

    Camera Specifications

    • Image Sensor: 1/2.8" Progressive CMOS
    • Max. Resolution: 2560x1920 (5MP)
    • Lens Type: Motorized, Vari-focal, Remote Focus
    • Focal Length: f = 2.8 ~ 12mm
    • Aperture: F1.6 ~ F3.3
    • Iris Type: DC-iris
    • Field of View:
      • Horizontal: 95.4° ~ 28.7°
      • Vertical: 68.8° ~ 21.5°
      • Diagonal: 129.6° ~ 35.9°
    • Shutter Time: 1/5 sec. to 1/32,000 sec.
    • WDR Technology: WDR Pro
    • Day/Night: Yes
    • Removable IR-cut filter: Yes
    • Illuminators: Built-in IR Illuminator up to 30 meters with Smart IR, IR LED*2
    • Minimum Illumination:
      • 0.04 lux @ F1.6 (Color)
      • 0.005 lux @ F1.6 (B/W)
      • 0 lux with IR illumination on
    • Pan Range: 353°
    • Tilt Range: 75°
    • Rotation Range: 350°
    • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
    • Storage: Seamless recording to MicroSD/SDHC/SDXC card (1TB supported) and NAS
    • Built-in Installation Aids: Remote focus, remote zoom, pixel calculator

    Video

    • Compression: H.265, H.264, MJPEG
    • Maximum Frame Rate: 30 fps @ 2560x1920
    • Maximum Streams: 3 video streams (up to 8 configurable profiles)
    • Main Stream:
      • 30fps @ 2560x1920, 2048x1536, 1920x1440, 1600x1200, 1280x960, 800x600, 640x480 (4:3)
      • 30fps @ 2560x1440, 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
      • 60fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 2nd Stream:
      • 30fps @ 1920x1440, 1600x1200, 1280x960, 640x480 (4:3)
      • 30fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
      • 60fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
    • 3rd Stream:
      • 30fps @ 1280x960, 800x600, 640x480 (4:3)
      • 30fps @ 1280x720, 640x360 (16:9)
      • 60fps @ 1280x720, 640x360 (16:9)
    • S/N Ratio: 59 dB
    • Dynamic Range: 120 dB
    • Video Streaming: Adjustable resolution, quality, constant bit rate control, Smart Stream III

    Image Settings

    • General: Video title/time stamp overlay, orientation (flip, mirror, rotation), day/night settings
    • Illuminators: Illuminators, anti-overexposure/Smart IR
    • Image Settings: White balance, brightness/contrast/saturation/sharpness/gamma adjustment, defog, 3DNR
    • Exposure: BLC, HLC, exposure control (level, time, gain), image sharpener for motion blur, AE speed adjustment, WDR
    • Focus: Zoom, focus
    • Privacy Mask: Yes
    • Pixel Calculator: Yes
    • Scheduled Profile Settings: Yes

    Audio

    • Audio Capability: One-way audio
    • Compression: MPEG-2 AAC-LC, G.711, G.726
    • Interface: Built-in microphone
    • Effective Range: 5 meters

    Network

    • Users: Live viewing for up to 10 clients
    • Security: Access list, CSRF protection, digest authentication, HTTPS, IEEE 802.1x, password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force/cyberattack/quarantine events), user access log, user account management
    • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
    • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45) — CAT5e/CAT6 cables recommended (3P/ETL compliant)
    • ONVIF: Profile G, S, T, M supported (spec at www.onvif.org)

    AI Analytics

    • Compute Capability: SoC with built-in hardware deep learning accelerator
    • Vision Object Analytics:
      • Object Detection: People, vehicle (4-wheeled, 2-wheeled), human/vehicle bestshot, path extraction
      • Attribute Extraction: People (gender, clothing color, bag, hat); vehicle (bike, bus, car, motorcycle, truck, color); human face bestshot; re-search extraction
    • Application: Deep Learning VCA (Smart Motion Detection, Smart VCA)
      • Smart VCA – Group 1: Smart motion detection (five-window video motion detection, people/vehicle detection, time filter), Smart VCA (intrusion, loitering, line crossing, face detection)
      • Smart VCA – Group 2: Unattended object detection, missing object detection, crowd detection
      • Smart VCA – Group 3 (license required): Running detection, parking violation detection, restricted zone detection
      • More analytics and free trials available on the VIVOTEK website
    • RealSight Engine: Smart IR III, deblur, WDR, white balance, exposure control

    Solution Integration

    • VADP Package: Trend Micro (default, 3-year free trial)
    • Video Motion Detection: Five-window video motion detection

    Alarm and Event

    • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force/cyberattack/quarantine), manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
    • Event Action: Notification via camera link, email, HTTP, FTP/SFTP, NAS server, SD card; file upload via email, HTTP, FTP/SFTP, NAS server, SD card

    General

    • Connectors: RJ-45 for 10/100 Mbps Network/PoE
    • LED Indicator: System power and status
    • Power Input: IEEE 802.3af PoE Class 3
    • Power Consumption: Max. 9.7 W / 7.2 W (IR on/off)
    • Dimensions: ø133.7mm x 103.8mm
    • Weight: 850 g

    Certifications

    • EMC: CE (EN 55032/EN 55035 Class A), UKCA (BS EN 55032/BS EN 55035 Class A), FCC (Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), IC (ICES-003 Issue 7, Class A)
    • Safety: UL (62368-1), CB (IEC/EN 62368-1, 60950-22, 62471), LVD (IEC/EN 62368-1), UKCA (BS EN 62368-1)
    • Environment: IK10 (IEC 62262), IP66 (IEC 60529)
    • IA: BIS (IS 13252), BSMI (EMC: CNS 15936, Safety: CNS 15598-1)

    Operating Conditions

    • Starting Temperature: -10°C ~ 50°C (14°F ~ 122°F)
    • Working Temperature:
      • -30°C ~ 55°C (-22°F ~ 131°F), IR off
      • -30°C ~ 50°C (-22°F ~ 122°F), IR on
    • Humidity: 90%

    System Requirements

    • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
    • Web Browser: Chrome 58.0+, Internet Explorer 11
    • Other Players: VLC 1.1.11 or above

    Included Accessories

    • Quick installation guide, alignment sticker, screw pack, cable gland

    DORI (EN 62676-4 Standard)

    • Detection (25PPM/8PPF): Wide 67.0 m (219.9 ft) / Tele 205.7 m (674.8 ft)
    • Observation (63PPM/19PPF): Wide 26.7 m (87.5 ft) / Tele 81.6 m (267.8 ft)
    • Recognition (125PPM/38PPF): Wide 13.3 m (43.7 ft) / Tele 41.0 m (134.4 ft)
    • Identification (250PPM/76PPF): Wide 6.6 m (21.7 ft) / Tele 20.5 m (67.1 ft)
Specifikime teknike
  • Referencë unikefd9383-htv-5mp-outdoor-dome-ai-camera
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveFixed Dome
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001527
  • Emri ETIMVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika