IT9383-HTVW 5MP Dual Light AI Turret Camera
VIVOTEK

IT9383-HTVW 5MP Dual Light AI Turret Camera

5MP Outdoor Turret AI Camera

  • WDR Pro for Unparalleled Visibility
  • Built-in IRs and Warm Light, up to 30M
  • AI-powered Smart Motion Detection and Smart VCA
  • Cyber Protection via Trend Micro IoT Security
  • VIVOTEK Deep Search Support
Specifikim
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8 GB
      • RAM: 2 GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS
      • Max. Resolution: 2560x1920 (5MP)
      • Lens Type: Motorized, Vari-focal, Remote Focus
      • Focal Length: f = 2.8~12 mm
      • Aperture: F1.6 ~ F3.3
      • Iris Type: DC-iris
      • Field of View: 95.4° ~ 28.7° (Horizontal), 68.8° ~ 21.5° (Vertical), 129.6° ~ 35.9°(Diagonal)
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in Warm Light & Infrared (Hybrid) illuminators, effective up to 30 meters with Smart IR/ warm light
      • Minimum Illumination: 0.04 lux @ F1.6 (Color), 0.005 lux @ F1.6 (B/W), 0 lux with IR illumination on
      • Pan Range: >350°
      • Tilt Range: 70°
      • Rotation Range: ±175°
      • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Remote focus, remote zoom, pixel calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 30 fps @ 2560x1920 (5MP)
      • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
      • Main Stream: 30fps @2560x1920,2048x1536,1920x1440,1600x1200,1280x960,800x600,640x480 (4:3), 30fps @ 2560x1440, 1920x1080, 1600x904, 1360x768,1280x720, 640x360 (16:9), 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
      • 2nd Stream: 30fps @ 1920x1440, 1600x1200, 1280x960, 800x600, 640x480 (4:3), 30fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9), 60 fps @ 1280x720, 640x360 (16:9)
      • 3rd Stream: 30fps @ 1280x960, 800x600, 640x480 (4:3), 30 fps @ 1280x720, 640x360 (16:9), 60 fps @ 1280x720, 640x360 (16:9)
      • S/N Ratio: 59 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
        • Illuminators: illuminators, anti-overexposure/smart IR
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR
        • Exposure: BLC, HLC, exposure control (exposure level, exposure time, gain control), Image sharpener for motion blur, AE speed adjustment, WDR
        • Focus: zoom, focus
        • Privacy mask
        • Pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: One-way Audio
      • Compression: MPEG-2 AAC-LC, G.711, G.726
      • Interface: Built-in microphone
      • Effective Range: 5 meters
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, CSRF protection, digest authentication, HTTPS , IEEE 802.1x, Password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, , NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 1 Base-TX Ethernet (RJ-45) 1. www.pg-securitysystems.nl www.pg-securitysystems.nl
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction
        • Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter), Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, face detection)
        • Application available with license: Unattended object detection, Missing object detection, Crowd detection, Running detection, Parking Violation Detection, Restricted Zone Detection
        • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • Solution Integration
      • VADP Package: Trend Micro (Default, 1-year free trial)
      • Video Motion Detection: Motion Detection (Five-window video motion detection)
    • Alarm and Event
      • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via camera link, email, HTTP, FTP/SFTP, NAS server, SD card; File upload via email, HTTP, FTP/SFTP, NAS server, SD card
    • General
      • Connectors: RJ-45 cable connector for 10/100Mbps Network/PoE connection
      • LED Indicator: System power and status indicator
      • Power Input: IEEE 802.3af PoE Class 3
      • Power Consumption: Max: 12.2W / 8.5W (IR on/off), Normal 5.5W
      • Dimensions: ø 120 x 117 mm
      • Weight: 790 g
      • Certifications: EMC: CE (EN 55032/EN 55035 Class A), UKCA (BS EN 55032/BS EN 55035 Class A), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), IC (ICES-003 Issue 7, Class A); Safety: UL (UL 62368-1), CB (IEC/EN 62368-

    Generate Audio Overview

Specifikime teknike
  • Referencë unikeit9383-htvw-5mp-dual-light-turret-ai-camera
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveTurret Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-07-16
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001527
  • Emri ETIMVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika