ND9442P Core+ AI H.265 16-CH Embedded PoE NVR
VIVOTEK

ND9442P Core+ AI H.265 16-CH Embedded PoE NVR

Core+ AI H.265 16-CH Embedded PoE NVR

  • Smart VCA Camera Supported for Event Search
  • 802.3at/af PoE with PoE Management
  • RAID 0, 1, 5 Supported to Prevent Recording Loss
  • Cyber Protection via Trend Micro IoT Security
  • Manage with VORTEX and VAST Security Station
Specifikim
  • Device

    • OS: Embedded Linux
    • Watchdog: Hardware + Software
    • Power Restoration: System restarts automatically after power recovery

    Display

    • LiveView Display: 16 channels, multi layout: 1x1, 2x2, 3x3, 1P+3, 2P+3, 1M+5, 1P+6, 3V, 1M+12, 4x4
    • Video Output: HDMI x1, VGA x1
    • Display Resolution: 3840x2160, 1920x1080, 1280x720
    • Dual Monitor: Supported
    • Stream Application: Constant/Auto Adaptive Stream
    • Fisheye Dewarp:
      • Local: 1O, 1P, 1R, 1O3R, 1O8R, 1P3R
      • Web: 1O, 1R, 1P
    • PTZ Operation: Direction control, home, iris, preset, patrol (group)

    Video

    • Video Format: MJPEG, H.264, H.265
    • Graphic Decoder: Hardware decoding
    • Decoding Resolution: Up to 7680x2560
    • Decoding Capability: H.265/H.264: 3840x2160 @ 90 fps; 1920x1080 @ 360 fps

    Audio

    • Audio Format: G.711, G.726, MPEG-2 AAC-LC

    Record

    • Recording Time: Pre-record 5 sec (max. 10); Post-record 20 sec (max. 300)
    • Recording Stream: Dual
    • Recording Throughput: 192 Mbps
    • Recording Mode: Continuous, schedule, manual, event, activity adaptive streaming
    • Recording Setting: Recycle (unit: day)
    • Watermark: Supported
    • Seamless Recording: Supported

    Storage & Backup

    • Disk Devices: Internal x4 (3.5"); HDD purchased separately
    • HDD Max. Capacity: See HDD supported list on VIVOTEK website
    • RAID: RAID 0, 1, 5
    • Disk Management: Create, format, and remove disk; HDD S.M.A.R.T.
    • External Storage: USB storage (USB 3.0)
    • Video Clip Export: USB pen drive (FAT format)
    • Schedule Backup: FTP

    Playback

    • Playback Display: 4 channels, multi layout: 1x1, 2x2, 1P+3, 3V
    • Playback Control: Regular (play, pause, stop), rewind, next/previous frame, speed control, calendar, event, timeline, timeline scale, thumbnail (storyboard)
    • Video Search: By calendar, date/time, and alarm
    • Thumbnail Explorer (Storyboard): Lists thumbnails of recorded video (max. 2 CH)
    • Snapshot: JPEG
    • Video Clip Export: EXE

    Network

    • Ethernet: 10/100/1000 Mbps Ethernet (RJ-45) x2
    • Network Throughput (total): 224 Mbps
    • PoE: 802.3at/af compliant PoE ports x16 (total max. 200W) — do not connect non-PD devices to NVR PoE ports, to avoid potential risk
    • PoE Management: Supported
    • Protocols: IPv4, IPv6, TCP/IP, HTTP, HTTPS, UPnP, RTSP/RTP/RTCP, SMTP, FTP, DHCP, NTP, DNS, DDNS
    • External Interface — USB: Front: 2 (USB 2.0); Back: 1 (USB 3.0)
    • Alarm In: 16
    • Alarm Out: 8
    • Audio In: 3.5mm phone jack x1 (hardware available; firmware feature not yet supported)
    • Audio Out: 3.5mm phone jack x1
    • RS485: 1 (hardware available; firmware feature not yet supported)

    System

    • Camera Integration: ONVIF Profile S
    • Event: Motion detection, Smart VCA event, cyber attack, PIR detection, tampering detection, camera DI/DO, camera disconnected, disk failure, disk full, NVR DI/DO, PoE error, video loss
    • Event Action: Record, email (text), email (snapshot), FTP, buzzer, ePTZ control (go to preset), NVR DO, camera DO, app notification by cloud service
    • User Management: User levels — administrator, regular user
    • Log: System, recording, user, error
    • Date & Time: Time zone, manual, automatic sync (NTP), daylight saving time
    • Language: Czech, English, French, German, Italian, Japanese, Korean, Portuguese, Polish, Russian, Spanish, Simplified Chinese, Traditional Chinese, Arabic

    Deep Search

    • Object Search: People, vehicle
    • Scene Search: Line crossing, intrusion, loitering
    • Attribute Search:
      • People: Gender, age, clothing color, accessories
      • Vehicles: Type, color

    Advanced Features

    • VCA Counting Solution: Supported
    • VCA Event Search: Smart VCA, Smart 360 VCA
    • Smart Search II: Supported
    • Trend Micro IoT Security: Supported (3-year free trial)
    • Cybersecurity Management: Supported

    Remote Client

    • Software AP: Shepherd, VSS
    • Mobile/Tablet App: iViewer (Android & iOS)
    • Web Browser: Chrome
    • Cloud Service: VORTEX Connect

    General

    • Power Input: 100–240V AC, 50/60Hz
    • Power Consumption: Max. 300W
    • Dimensions: 432 (W) x 421 (D) x 66 (H) mm
    • Weight: 4.6 kg (without HDD)
    • Operating Temperature: -10°C ~ 55°C (14°F ~ 131°F)
    • Humidity: 0 ~ 95%
    • Safety Certifications: CE, LVD, FCC, VCCI, C-Tick, UL, CB, BSMI, BIS
Specifikime teknike
  • Referencë unikend9442p-core-ai-h265-16-ch-embedded-poe-nvr
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika