SD9368-EHL 2MP AI PTZ Camera
VIVOTEK

SD9368-EHL 2MP AI PTZ Camera

2MP AI PTZ Camera

  • Weather-proof IP66 & Vandal-proof IK10/NEMA 4X
  • -40°C ~ 60°C Wide Temperature Range
  • EIS (Electronic Image Stabilization)
  • Cyber Protection via Trend Micro IoT Security
  • Smart Tracking Advanced for Moving People
Specifikim
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8 GB
      • RAM: 2 GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS
      • Max. Resolution: 1920x1080 (2MP)
      • Lens Type: 40x Optical Zoom, Auto Focus
      • Focal Length: 4.25~170mm (40x zoom)
      • Aperture: F1.6~4.95
      • Iris Type: DC-Iris
      • Field of View:
        • 65.7° ~ 1.9° (Horizontal)
        • 39.4° ~ 1.1° (Vertical)
        • 73.0° ~2.1° (Diagonal)
      • Shutter Time: 1 sec. to 1/100,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in IR illuminators up to 250 meters with Smart IR, IR LED*8
      • Minimum Illumination:
        • 0.04 Lux @ F1.6 (Color)
        • 0.005 Lux @ F1.6 (B/W)
        • 0 lux with IR illumination on
      • Pan Speed: 0.05° ~ 450°/sec
      • Pan Range: 360° endless
      • Tilt Speed: 0.05° ~ 450°/sec
      • Tilt Range: 220°
      • Preset Location: 256 preset locations, 128 presets per tour
      • Pan/Tilt/Zoom Functionalities: 32x digital zoom (4x on IE plug-in, 8x built-in), Auto Pan mode, Auto Patrol mode, Mechanical Auto flip
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Remote focus, remote zoom
    • Video
      • Compression: H265, H264, MJPEG
      • Maximum Frame Rate:
        • 30 fps @ 1920x1080 (WDR on)
        • 60 fps @ 1920x1080 (WDR off)
      • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
      • S/N Ratio: 60 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constrained bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video settings, video orientation (flip, mirror), day/night settings
        • Overlay settings
        • Illuminators: illuminators, anti-overexposure
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, HLM, EIS(built-in gyro sensor), scene mode (auto)
        • Exposure: exposure strategy (measurement window, metering mode), exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
        • Focus: zoom, focus
        • Privacy mask: Pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-Way Audio (full duplex)
      • Compression: MPEG-2 AAC-LC, G.711, G.726
      • Interface: External line input, External line output
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, Account block, Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS, IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), User access log, User account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTCIP, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45) (*It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction, Path Extraction
      • Application:
        • Deep Learning VCA (Smart Tracking Advanced)
        • Smart Tracking Advanced (Intrusion detection, Loitering detection, Line crossing detection, Face detection, Unattended object detection, Missing object detection)
        • Application available with license: Parking Violation Detection, Restricted Zone Detection
        • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • Solution Integration
      • VADP Package: Stratocast, Trend Micro IOT Security (3-year free trial)
    • Alarm and Event
      • Event Trigger: Audio detection*, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input*, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, smart tracking advanced trigger, system boot, preset reached (*Requires AO-008 cable)
      • Event Action: Event notification via audio clip*, camera link, digital output*, email, HTTP, FTP/SFTP, NAS server, SD card, push notification. File upload via email, HTTP, FTP/SFTP, NAS server, SD card (*Requires AO-008 cable)
    • General
      • Connectors:
        • RJ-45 cable connector for 10/100Mbps Network/PoE connection
        • Audio line input*
        • Audio line output*
        • DC 48V power input
        • AC 24V power input
        • Digital input*2*
        • Digital output*1*
        • RS-485*1*
        • (* Requires AO-008 cable)
      • LED Indicator: System power and status indicator
      • Power Input: AC 24V, DC48V, IEEE 802.3 bt Class 6 PoE (Simultaneous Power Redundancy Supported)
      • Power Consumption:
        • PoE: Max: 51W/26W (IR on/off)
        • DC 48V: Max: 51W/26W (IR on/off)
        • AC 24V: Max: 51W/26W (IR on/off)
        • IR ON: 51W/45W Heater and fan on/off
        • IR OFF: 26/20W Heater and fan on/off
      • Dimensions: 256 x 336 mm
      • Weight: 7.1 kg
    • Certifications
      • EMC: CE (EN 55032 Class A, EN55035, EN50121-4), UKCA (BS EN 55032: 2015 +A11: 2020 , BS EN 55035: 2017), FCC (FCC Part 15 Subpart B Class A), IC (ICES-003:2020 Issue7, Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A)
      • Safety: UKCA (BS EN 62368-1:2014+A11:2017), UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
      • Environment: IK10 (IEC 62262), IP66 (IEC 60529), NEMA (NEMA 250 Type 4X)
      • IA: BIS (IS 13252), BSMI
      • Operating Temperature:
        • Starting Temperature: -40°C ~ 55°C (-40°F ~ 131°F)
        • Working Temperature: -40°C ~ 60°C (-40°F ~ 122°F) (IR on)
      • Humidity: 98% RH (non-condensing)
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
      • Other Players: VLC: 1.1.11 or above
    • Included Accessories
      • Packing Contents: Wall mount bracket, Screw pack, Screws and anchors, T10 and T25 L-wrench, Waterproof round cap, Quick installation guide, Terminal blocks (for DI/DO audio, AC/DC/GND wires, RS485), Ground wire.
    • DORI (EN 62676-4 Standard)
      • Detection (25PPM/ 8PPF) Wide: 61.1 m (200.4 ft), Tele: 2239 m (7345.7 ft)
      • Observation (63PPM/ 19PPF) Wide: 24.2 m (79.5 ft), Tele: 888.5 m (2914.9 ft)
      • Recognition (125PPM/ 38PPF) Wide: 12.2 m (40 ft), Tele: 447.8 m (1469.1 ft)
      • Identification (250PPM/ 76PPF) Wide: 6.1 m (20 ft), Tele: 223.9 m (734.5 ft)
Specifikime teknike
  • Referencë unikesd9368-ehl-2mp-ai-ptz-camera
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001527
  • Emri ETIMVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika