FD816C-HF2 Fixed Dome IP Camera, 2MP, WDR Pro, 3DNR, PoE, Compact Size, SNV, Recessed Mount, Smart Stream
VIVOTEK

FD816C-HF2 Fixed Dome IP Camera, 2MP, WDR Pro, 3DNR, PoE, Compact Size, SNV, Recessed Mount, Smart Stream

Overview

The VIVOTEK's FD816C-HF2 is a recessed-mount fixed dome network security IP camera offering up to 30 fps at 2-Megapixel resolution with superb image quality, even in the darkest hours of the night. Due to its compact size, the camera is able to blend into any surroundings such as banks, retail stores, restaurants, offices and more.

Featuring the improved Wide Dynamic Range Technology, WDR Pro, the FD816C-HF2 provides superior visibility in high-contrast lighting environments with a 2-shutter capture method, and with SNV technology, it makes high-quality full-color surveillance video possible under low-light conditions. At the other end of the spectrum, 3D Noise Reduction Technology allows users to enjoy an increased level of image detail in extremely dark environments without consuming or wasting unreasonably high bandwidth.

To dramatically reduce file sizes and conserve valuable network bandwidth, the FD816C-HF2 supports Smart Stream and industry-standard H.264 compression technology. Combined with the ST7501 multi-lingual 32-channel recording software, users can quickly and easily set up an IP surveillance system that's simple to operate but hard to beat.

Key Features

  • 2-Megapixel CMOS Sensor
  • 30 fps @ 1920 x 1080
  • WDR Pro (100dB) to Provide Extreme Visibility in High Light Contrast Scenes
  • SNV (Supreme Night Visibility)
  • 3D Noise Reduction for Low-light Conditions
  • Smart Stream to Optimize Bandwidth Efficiency
  • Built-in IEEE 802.3af Compliant PoE
  • Real-time H.264 and MJPEG Compression (Dual Codec)
  • 70° Tilt Lens
Specifikime teknike
  • Referencë unikevivotek-fd816c-hf2
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-06-29
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika