Overview
VIVOTEK's FD836B-HTV is a robust, dome-style network security IP camera designed for diverse outdoor applications. Equipped with a Full HD sensor enabling viewing resolution of 1920x1080 at a smooth 30 fps, the FD836B-HTV is an all-in-one outdoor camera capable of capturing high quality and high resolution video at up to 2 Megapixels whether in high contrast or low light with WDR and SNV technology.
Further increasing its flexibility, VIVOTEK's IP camera FD836B-HTV provides remote focus with built-in stepping motors and P-iris to provide precise adjustment remotely. To meet the demands of any harsh outdoor application, the camera is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides robust protection against acts of vandalism or other impacts.
When choosing VIVOTEK FD836B-HV series, customers will be offered four options: the FD836B-EHTV, FD836B-HTV, FD836B-EHVF2, and FD836B-HVF2. Different options can be chosen based on the requirements of your application, such as the need for a specific focusing method or operating environment temperature.
Key Features
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |