FD9365-EHTV-A Fixed Dome Network IP Camera
VIVOTEK

FD9365-EHTV-A Fixed Dome Network IP Camera

The FD9365-EHTV-A is the new flagship outdoor dome network IP camera from VIVOTEK, equipped with a full HD sensor capable of 1920 x 1080 resolutions at 60 fps. With the most updated VIVOTEK SNV and WDR Pro technology, the FD9365-A series is capable of capturing the highest quality images in both low light and high contrast environments.

The IP camera model FD9365-A series also offers the best in night time surveillance technology. By adopting Vari-angle IR technology from VIVOTEK speed domes, the FD9365-A IR illuminators now align with the remote focus lens' focus angle to provide the best IR image quality at any lens setting. This feature optimizes IR intensity, reduces IR hotspots, and increases the IR effective range up to 50 meters.

Additionally, the FD9365-A series employs VIVOTEK's Smart Stream III technology and H.265 compression codec, reducing bandwidth up to 90%* while still maintaining excellent image quality. Furthermore, the VIVOTEK VADP (VIVOTEK Application Development Platform) allows users to add customized programs for various applications and user scenarios. Protecting all these features is the FD9365-A's IP66, IP67 and IK10 rated housing, capable of operating from -50°C to 60°C.

The FD9365-A series also now includes a new wave of advanced Video Content Analysis (VCA) - Smart VCA, including intrusion detection, loitering detection, line crossing detection, unattended object detection, missing object detection, face detection. These features are the next steps in elevating surveillance cameras from image capturing devices to advanced notification instruments, allowing users to see more in smarter ways.

* Depending on scenes

Specifikim
  • Key Features

    • 60 fps @ 1920x1080
    • H.265 Compression Technology
    • Smart Stream III to Optimize Bandwidth Efficiency
    • SNV (Supreme Night Visibility) for Low Light Conditions
    • WDR Pro to Provide Extreme Visibility in Extremely Bright or Dark Environments
    • Built-in IR illuminators, effective up to 50 meters
    • Smart IR II Technology to Avoid Overexposure
    • Smart Motion Detection to Reduce False Alarms
    • Trend Micro IoT Security
    • Smart VCA (Intrusion Detection, Loitering Detection, Line Crossing Detection)
    • Weather-proof IP66, IP67 and Vandal-proof IK10-rated Housing
Specifikime teknike
  • Referencë unikevivotek-FD9365-EHTV-A
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveFixed Dome
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-04
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit