FD9371-HTV Fixed Dome Network Camera, H.265 Compression, Smart Stream II, Bandwidth Saving, WDR Pro, SNV, IP66, IK10, P-iris, 30M IR, DIS
VIVOTEK

FD9371-HTV Fixed Dome Network Camera, H.265 Compression, Smart Stream II, Bandwidth Saving, WDR Pro, SNV, IP66, IK10, P-iris, 30M IR, DIS

Overview

VIVOTEK's FD9371-HTV is a brand-new professional H.265 high-efficiency outdoor dome network security camera, offering 30 fps @ 3-Megapixel with outstanding image quality. Employing H.265 technology enables the camera to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II enables the camera to optimize resolution for a desired object or area and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the FD9371-HTV can reduce both bandwidth and storage consumption up to 80%* while maintaining image quality of the high standard.

As the professional day/night camera, the FD9371-HTV is also equipped with WDR Pro and SNV, empowering users to enjoy superb image-detail in any lighting condition. Additionally, IP66-rated housing ensures the ability of these advanced cameras to withstand rain and dust, thus guaranteeing smooth operation even under a multitude of harsh weather conditions. The cameras’ IK10-rated housing can also provide protection against acts of vandalism and other impacts.

*Depending on scenes

Key Features
  • H.265 Compression Technology
  • 1/2.8" Progressive CMOS Sensor
  • 30 fps @ 2048x1536
  • Smart Stream II to Optimize Bandwidth Efficiency
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Remote Focus for Easy Focus Adjustments
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • Video Rotation for Corridor View
  • P-iris Lens
  • DIS (Digital Image Stabilization)
Specifikime teknike
  • Referencë unikevivotek-fd9371-htv
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveFixed Dome IP Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-07-10
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika