IB836B-EHT Bullet Network Camera, 2MP, WDR, SNV, 30M IR, P-iris, Remote Focus, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog
VIVOTEK

IB836B-EHT Bullet Network Camera, 2MP, WDR, SNV, 30M IR, P-iris, Remote Focus, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog

Overview

VIVOTEK's IB836B-EHT is a stylish, bullet-style network security cameras designed for diverse outdoor applications and offering a complete range of options. Equipped with a 2MP Full HD sensor enabling viewing resolution of 1920x1080 at a smooth 30 fps, the IB836B-EHT is an all-in-one outdoor camera capable of capturing high quality and high resolution video up to 2 Megapixel with WDR and SNV technology, no matter whether in high contrast or in low light environments.

IB836B-EHT provides remote focus with built-in stepping motors and P-iris to provide precise adjustment remotely. To meet the demands of outdoor and harsh applications, VIVOTEK's IB836B-EHT is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides robust protection against acts of vandalism or other impacts.

Moreover, a wide operating temperature range further enhances the IB836B-EHT performance and reliability in extremely cold or hot weather, even when using PoE. When choosing VIVOTEK IB836B-H series, customers will be offered four options: the IB836B-HF3, IB836B-EHF3, IB836B-HT, and IB836B-EHT. Different options can be chosen based on the requirements of your application, such as focusing method or operating environment temperature.

Key Features
  • 2-Megapixel CMOS Sensor
  • 30 fps @ 1920x1080
  • 2.8 ~ 12 mm, Remote Focus, P-iris Lens
  • Removable IR-cut Filter for Day & Night Function
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Smart IR Technology to Avoid Overexposure
  • WDR for Unparalleled Visibility in Extremely Bright and Dark Environments
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • 3D Noise Reduction
  • Video Rotation for Corridor View
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Extreme Weather Support with PoE
  • VIVOTEK VCA (Video Content Analysis) Support
Specifikime teknike
  • Referencë unikevivotek-ib836b-eht
  • Familja e produkteveVideo Surveillance
  • Grupi i produkteveBullet Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-06-29
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit