MA8391-ETV Multi-Adjustable  Views Camera
VIVOTEK

MA8391-ETV Multi-Adjustable Views Camera

The new MA8391-ETV is the most versatile product offering to date from VIVOTEK. The MA8391-ETV provides high resolution images through four independent sensors, with each sensor utilizing a remote focus lens. By having each sensor independent of each other, the MA8391-ETV can view four different regions simultaneously and therefore reduce the total number of cameras needed for surveillance, helping to reduce total installation time and costs. Featuring four independent 3MP CMOS Sensors, the MA8391-ETV network camera can provide the most flexibility in surveillance monitoring. Each sensor utilizes a 2.8 to 8 mm remote focus lens and 3-axis design along a circular track to enable full 360° coverage. This enables the MA8391-ETV to capture every angle for comprehensive video coverage from a single IP address, making this camera ideally suited for surveillance in areas such as hallway intersections, building corners, parking garages/lots, and shopping malls. In addition to its versatile coverage, the MA8391-ETV is armed with a robust IP66 and IK10-rated housing to enable the multidirectional camera to withstand rain and dust as well as to protect against vandalism or tampering.
Specifikim
  • Key Features; 12-Megapixel Total Resolution 4 Independent Sensors, Adjustable Views Remote Focus 7 fps (2048x1536) per Sensor Removable IR-cut Filter for Day & Night Function Smart Stream II to Optimize Bandwidth Efficiency SNV (Supreme Night Visibility) 3D Noise Reduction for Low-light Conditions Weather-proof IP66-rated and Vandal-proof IK10-rated Housing -40°C ~ 55°C Wide Temperature Range for Extreme Weather Conditions Built-in Microphone Built-in MicroSD/SDHC/SDXC card slot
Specifikime teknike
  • Referencë unikevivotek-ma8391-etv
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveMulti-Sensor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-05-11
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit