MS8391-EV Multiple Sensor Network Camera, 12MP, 180° Panoramic View, IP66, IK10, Defog, -50°C  ~ 60°C
VIVOTEK

MS8391-EV Multiple Sensor Network Camera, 12MP, 180° Panoramic View, IP66, IK10, Defog, -50°C ~ 60°C

Overview

The VIVOTEK MS8391-EV is designed with multiple sensors providing higher resolution, maximizing the field of view and reducing the total number of security cameras required, thereby saving on the installation costs. Featuring 4 x 3MP CMOS sensors, the multiple sensor network camera can monitor full horizontal views and deliver high-quality comprehensive coverage, making it an ideal outdoor surveillance solution with sharper images for more details. Covering a wide angle of 180 degrees, the MS8391-EV provides complete video security with no dead angles.

By having Multiple Sensors with 12-Megapixel resolution, users can ePTZ across the entire panoramic image for detailed views. With the powerful 3D Noise Reduction and Smart Stream technology, the MS8391-EV can also optimize quality for desired regions to maximize efficiency of bandwidth usage.

Additionally, as a professional day/night camera, it adopts a Smart IR technology which prevents overexposure and provides noise reduction to adjust the IR lighting intensity instantaneously based on the changes of light in the ambient environment. Finally, the MS8391-EV is armed with a robust IP66 and IK10-rated housing to enable the multisensor camera to withstand rain and dust as well as to protect against vandalism or tampering.

Key Features
  • 12-Megapixel Resolution
  • 180° Panoramic View
  • 7 fps @ 7552x1416
  • Video Alignment to Have a Seamless Picture
  • Smart IR Technology to Avoid Overexposure
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Smart Stream to Optimize Bandwidth Efficiency
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • -50°C ~ 60°C Wide Temperature Range for Extreme Weather Conditions
Specifikime teknike
  • Referencë unikevivotek-ms8391
  • Familja e produkteveVideo Surveillance
  • Grupi i produktevePanoramic 180° Cameras
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-07-10
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika