ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC
ZINC cladding - MOZAIK VMZINC

    ZINC cladding - MOZAIK VMZINC

    MOZAIK of VMZINC is a ready-to-install modular cassette system for ventilated cladding. It can be installed both vertically and horizontally. The maximum panel size is 2400mm x 900mm and panels can have a depth of 40, 60, 80 or 100mm. Vertical and horizontal joints are 15mm. Timber battens can be used to support the panels but metal rails are more commonly used (2mm aluminium or 1.5mm galvanised steel). Centre to centre spacing of the rails is typically 600mm but can vary depending on the loading requirements of the facade in question.

    Surface aspect: QUARTZ-ZINC, PIGMENTO, AZENGAR, ANTHRA-ZINC 

    • Bespoke perforation possible
    • Aligned joints
    • Staggered joints
    Specifikim
    • Areas of application:

      Flat facades for all types of buildings, especially commercial and collective housing building.

      Suitable for new constructions and renovations.

      Support and fixing:

      Mozaik is installed horizontally on a wall-mounted framework made up of aluminium omega or T rails fixed on to the brickwork using adjustable brackets adapted to the thickness of the insulation. The substructure rails are installed vertically or horizontally with a centre distance of 450 mm, 600 mm or 900 mm.

      Mozaik is fixed using ø5.5 mm self-drilling screws adapted to the substructure or with a ø5 mm rivet with a ø14 mm wide flange.

      Rivets are recommended for fixing Mozaik relief. Rails, screws or rivet are not supplied.

      Accessoires

      Une gamme d’accessoires standard a été spécialement développée pour les finitions : angles, pied de bardage, entourages de baie, etc.

      Weather conditions: All regions wind

      The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can evolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions for further information. 


    Specifikime teknike
    • Referencë unikeMozaik_VMZINC
    • Familja e produkteveFaçade
    • Grupi i produkteveVMZINC CLADDING
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-01
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorZink
    • Materiali dytësorInsulation
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMuri i perdeve
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 PërshkrimZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Gërnzi
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gjermani
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjibraltar
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Greqi
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Hungari
    Irak
    Honduras
    Ethiopia
    Palau
    Irlandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Ishujt Faroe
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Ishulli i Njeriut
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Islandë
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Itali
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Jersey
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Kroacia
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Letoni
    Kazahstan
    Kubë
    Kenya
    Tonga
    Liechtenstein
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Lituani
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Mali i Zi
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Maltë
    Korea e Veriut
    Montserrat
    Libi
    Zelanda e Re
    Maqedonia e Veriut
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mbretëria e Bashkuar
    Kuveit
    Panama
    Malawi
    Moldovë
    Laos
    Porto Riko
    Mali
    Monaco
    Liban
    Republika Domenikane
    Marok
    Norvegji
    Macau
    Saint-Barthélemy
    Mauritius
    Poloni
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Portugali
    Maldives
    Shën Lucia
    Mayotte
    Qipro
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Qyteti i Vatikanit
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Republika Çeke
    Neoal
    Shtetet e Bashkuara
    Niger
    Rumani
    Oman
    Sint Maarten
    Nigeri
    Rusi
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    San Marino
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Serbia
    Qatar
    Xhamaika
    Republika e Kongos
    Shqipëri
    Singapore
    Reunion
    Sllovenia
    Siria
    Rwanda
    Slovakia
    Sri Lanka
    Sahara Perëndimore
    Spanjë
    Taiwan
    São Tomé dhe Príncipe
    Suedi
    Tajlandë
    Senegal
    Svalbard dhe Jan Mayen
    Taxhikistan
    Seychelles
    Switzerland
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Ukrainë
    Turkmenistan
    Sierra Leone
    Turqi
    Somalia
    Uzbekistan
    Sudan
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit