VMZINC Rectangular Shingle-590x885-Non aligned joints

VMZINC Rectangular Shingle-590x885-Non aligned joints

Overview

This ventilated cladding system is made up of panels stapled together on a wooden support. The VMZINC® shingles can take different formats and aesthetics for a traditional or contemporary buildings: Square, rectangular, diamond shapes, smooth or ornamented and on demand forms.

Support and fixing:

The shingles are stapled together on a wooden support for facade (contact us).

They are installed on a continuous vented substrate on both renovation projects and new build alike.

Their implementation is done with joints in relief or flat joints, according to the technique of laying with stone joints, aligned joints or staggered joints. Can be installed horizontally and vertically.

Surface aspects: QUARTZ-ZINC®, ANTHRA-ZINC®, AZENGAR®, PIGMENTO®, NATURAL-ZINC®, BBLACK collection®, HOWLITE collection®, Color on demand (contact us)

Specifikim

  • Areas of application:

    Flat facades from 60° and underside, up to 30 m in height.

    Weather conditions: All regions wind

    Special conditions:

    The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can envolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

    The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions for further informations.

Specifikime teknike
  • Referencë unikevmzinc-rectangular-shingle-590x885-non-aligned-joints
  • Familja e produkteveVMZINC Rectangular Shingle
  • Grupi i produkteveVMZINC RECTANGULAR SHINGLE
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2023-12-19
  • Numri i botimit2
  • Gjatësia (mm)885
  • Gjerësia (mm)590
Të ngjashme
  • Materiali kryesorZink
  • Materiali dytësorInsulation
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • IFC classificationMuri i perdeve
  • Uniclass 2015 CodeSs_25_20_50_95
  • Uniclass 2015 PërshkrimZinc sheet cladding systems
  • CSI MasterFormat 2014 Code07 64 00
  • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bulgari
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominica
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Gërnzi
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gjermani
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjibraltar
Indi
Guatemala
Eritrea
Uruguay
Niue
Greqi
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Hungari
Irak
Honduras
Ethiopia
Palau
Irlandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Ishujt Faroe
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Ishulli i Njeriut
Izrael
Ishujt Kajman
Gana
Samoa
Islandë
Japoni
Kanadë
Guine
Samoa amerikane
Itali
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Jersey
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Kroacia
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Letoni
Kazahstan
Kubë
Kenya
Tonga
Liechtenstein
Kinë
Kuraçao
Komora
Tuvalu
Lituani
Kirgistan
Martinique
Lesoto
Vanuatu
Mali i Zi
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Maltë
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Maqedonia e Veriut
Krishtlindje Island
Nikaragua
Madagaskar
Mbretëria e Bashkuar
Kuveit
Panama
Malawi
Moldovë
Laos
Porto Riko
Mali
Monaco
Liban
Republika Domenikane
Marok
Norvegji
Macau
Saint-Barthélemy
Mauritius
Poloni
Malazi
Shën Kitts dhe Nevis
Mavritani
Portugali
Maldives
Shën Lucia
Mayotte
Qipro
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Qyteti i Vatikanit
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Republika Çeke
Neoal
Shtetet e Bashkuara
Niger
Rumani
Oman
Sint Maarten
Nigeri
Rusi
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
San Marino
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Serbia
Qatar
Xhamaika
Republika e Kongos
Shqipëri
Singapore
Reunion
Sllovenia
Siria
Rwanda
Slovakia
Sri Lanka
Sahara Perëndimore
Spanjë
Taiwan
São Tomé dhe Príncipe
Suedi
Tajlandë
Senegal
Svalbard dhe Jan Mayen
Taxhikistan
Seychelles
Switzerland
Territori Britanik i Oqeanit Indian
Shën Helena
Ukrainë
Turkmenistan
Sierra Leone
Turqi
Somalia
Uzbekistan
Sudan
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit