Laserline standard

Laserline standard

3.7 nga 5 yje3.7(7 vlerësime)

Laserline standard column radiators integrate the state of the art technology with remarkable design, providing their Users with highest qualities of climate comfort and functionality. The world-unique laser welding method enables achievement of the perfect quality of execution combined with outstanding visual appearance. The characteristic feature – which inspired the radiators’ name – is the external shape of the columns, of the profile resembling the letter “D”, designed especially to maximize the heating surface area in comparison with analogical columns of the round shape. The construction and shape of the Laserline standard radiators have been so designed as to facilitate maintaining them spotlessly clean, which is a vital feature when considering health care facilities application. High suitability of Laserline standard radiators for the rooms of elevated sanitary requirements is documented with the dedicated certifi cate, issued by the University of Kiel, Germany. Except for 26 radiator heights available as standard, at Clients’ wish any height can be manufactured in the range between 155 mm and 3000 mm, with the precision of 1 mm. Thanks to five types of the radiator’s segments (from 2 up to 6 columns), and a wide palette of RAL colours, the Laserline standard radiators can be easily suited to any room, independently on the heat requirements or the Users’ preferences.

Specifikim
  • Description: Decorative column radiator, totally laser- welded. Delta- profiled cross section of the external columns for
    the maximized heat output

    Height: from 155 mm up to 3000 mm, the height of the selected models matches the connecting stubs' spacing of the
    old- fashioned cast- iron radiators. At Client's wish, each requested height of the radiator can be delivered, in
    the range between 300 mm and 3000 mm, with 1 mm precision

    Length: from 200 mm up to 2500 mm (from 4 up to 50 segments). Depending on the radiators' types and sizes,
    possible integration on one side up to the length of 2000 mm (according to the relevant table). In other cases,
    the radiators are delivered in separate blocks- plugs, connecting nipples and gaskets inclusive- for self-
    assembly on the building site; length tolerance: from 0% up to + 1%

    Depth:

    2- columned: 63 mm
    3- columned: 101 mm
    4- columned: 139 mm
    5- columned: 177 mm
    6- columned: 215 mm

    Connection: when ordering, please provide the information on the connection variant, conforming to the relevant option

    Brackets: see: accessories, plug and air vent included with brackets

    Colour: as standard snow- white RAL 9016 varnish, other RAL colours at request

    Operating pressure: 10 bar

    Test pressure: 13 bar

    Max. temperature: 120°C

    Connection: 4 x G 1/2"

    Packaging: packed for transport in environmental friendly, edge- protecting packaging, welded in foil.

    Delivery range: radiator delivered without brackets- to be ordered separately, depending on the radiator's type and
    size

Specifikime teknike
  • Referencë unikevogel_noot-Laserline_standard
  • Familja e produkteveVogel&Noot
  • Grupi i produkteveColumn radiators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-08-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëPoloni
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 PërshkrimRadiators
  • OmniClass Number23-33 15 21 13
  • OmniClass TitleFinned Tube Radiators

Rajoni i disponueshëm

Europe
Poloni