Protective Waterproofing Coating for Facades
Volteco

Protective Waterproofing Coating for Facades

CP1 is a white, cement-based, waterproof, elastic, breathable, organic mineral levelling compound ideal for the restoration and protection of facades thanks to its effective anti-carbonating action against the corrosion of reinforcements.

Specifikim
  • Advantages

    • Breathability and elasticity all in one solution
    • Extremely effective anti-carbonation barrier to protect the concrete
    • High protection that extends the service life of the structure
    • Resistant to the formation and proliferation of fungi and mould
Specifikime teknike
  • Referencë unikeprotective-waterproofing-coating-for-facades
  • Familja e produkteveWaterproofing
  • Grupi i produkteveProtective Coating
  • Data e botimit2021-12-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCementitious
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Veshje mbrojtëse
  • IFC classificationMur
  • Uniclass 2015 CodePr_35_31_68
  • Uniclass 2015 PërshkrimProtective coatings
  • CSI MasterFormat 2014 Code09 01 90.53
  • CSI MasterFormat 2014 TitleMaintenance Coatings
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes