Medium-pressure ATEX centrifugal fan, certified and suitable for ventilating environments characterized by potentially explosive atmospheres (areas designated for battery charging or fuel storage, sawmills, sugar factories).**
• Casings made of rolled steel sheet, assembled with joints or welded together, corrosion-protected with polyester resin powder coating.
• AC motor, 2-4 poles, single phase-three-phase, class F insulation, IP55 protection rating, built with special design features and materials suitable for use in potentially explosive atmospheres in compliance with Directive 2014/34/EU.
• Three-phase power supply 230/400V–50Hz.
• Forward-curved centrifugal impeller, single inlet, made of aluminum sheet.
• ATEX classification Zone 2: Fan (Ex h IIB+H2 T3 Gc) + motor (Ex ec IIC T3 Gc).
• Ambient operating temperature between -20°C and +40°C; conveyed air temperature according to ATEX classification.
• Default orientation: LG 270.
Rajoni i disponueshëm
| Asia | Europe | Oceania | Africa | South America | North America |
|---|---|---|---|---|---|
Azerbaixhan | Austri | Australi | Afrika e Jugut | Bolivi | Kosta Rika |
Bahrejn | Belgjikë | Zelanda e Re | Algjeri | Ekuador | Panama |
Emiratet e Bashkuara Arabe | Bjellorusi | Burkina-Faso | Kili | Shtetet e Bashkuara | |
Filipinet | Bosnjë dhe Hercegovinë | Egjipt | |||
Gjeorgji | Bulgari | Etiopi | |||
Hong-Kong | Danimarkë | Kamerun | |||
Indi | Estoni | Kenia | |||
Indonezi | Finlandë | Libi | |||
Iran | Francë | Madagaskar | |||
Izrael | Gjermani | Mauritius | |||
Jordani | Greqi | Nigeri | |||
Katar | Holandë | Tunizi | |||
Kazahstan | Islandë | Xhibuti | |||
Kinë | Itali | Zambi | |||
Kuveit | Kroacia | ||||
Liban | Lituani | ||||
Malazi | Mali i Zi | ||||
Mongoli | Maltë | ||||
Singapor | Maqedonia e Veriut | ||||
Sri-Lankë | Mbretëria e Bashkuar | ||||
Turkmenistan | Moldovë | ||||
Turqi | Norvegji | ||||
Vietnam | Poloni | ||||
Portugali | |||||
Qipro | |||||
Republika Çeke | |||||
Rumani | |||||
Rusi | |||||
Serbi | |||||
Shqipëri | |||||
Sllovaki | |||||
Sllovenia | |||||
Spanjë | |||||
Suedi | |||||
Ukrainë | |||||
Zvicër |