VORT HR 350 AVEL
Vortice

VORT HR 350 AVEL

Plastic (PPE) fire-resistant enclosure (DIN EN 13501). Brackets for wall-mounted installation supplied as standard. Front panel made of plastic resin, integrating covers for filters direct access. Round duct connection ports, nominal diameter 150 mm. 2 EC (brushless) motors, external rotor, with shaft turning in ball bearings to grant a “maintenance free” functioning, each coupled to a backward curved centrifugal impeller; 2 speeds, independently adjustable at the installation. High efficiency counter-flow heat exchanger in PS resin. Automatic frost-protection to prevent icing on the heat exchanger. Automatic, 100% filtered, mechanic by-pass, granting people comfort in the rooms in mid-season or when the outside temperature does not require the action of the heat exchanger. Wired control panel with LCD display, which allows: to switch on / off the unit; the first set-up; to set the speed; to set the weekly timer; to show time and room temperature; to monitor the correct product operation (any faults are shown on the display); to show the filters status. 2 M5 filters (F7 filter for air supply duct available as optional), easy access for periodic maintenance. Condense water tray with discharge pipes. Possibility of connection to environmental external sensors (available as optional), for automatic functioning control.
Specifikime teknike
  • Referencë unikeheatrecoveryunit_HR350AVEL
  • Familja e produkteveResidential
  • Grupi i produkteveHeat recovery units
  • Data e botimit2021-03-30
  • Numri i botimit1
  • Gjatësia (mm)845
  • Gjerësia (mm)712
  • Thellësia (mm)455
Të ngjashme
  • Materiali kryesorPolypropylene
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)23
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Shërimi i nxehtësisë
  • OmniClass Number23-39 43 17 23
  • OmniClass TitleWaste Heat Recovery Heat Exchangers

Rajoni i disponueshëm

Asia Europe Oceania Africa South America North America
Azerbaixhan
Austri
Australi
Afrika e Jugut
Bolivi
Kosta Rika
Bahrejn
Belgjikë
Zelanda e Re
Algjeri
Ekuador
Panama
Emiratet e Bashkuara Arabe
Bjellorusi
Burkina-Faso
Kili
Shtetet e Bashkuara
Filipinet
Bosnjë dhe Hercegovinë
Egjipt
Gjeorgji
Bulgari
Etiopi
Hong-Kong
Danimarkë
Kamerun
Indi
Estoni
Kenia
Indonezi
Finlandë
Libi
Iran
Francë
Madagaskar
Izrael
Gjermani
Mauritius
Jordani
Greqi
Nigeri
Katar
Holandë
Tunizi
Kazahstan
Islandë
Xhibuti
Kinë
Itali
Zambi
Kuveit
Kroacia
Liban
Lituani
Malazi
Mali i Zi
Mongoli
Maltë
Singapor
Maqedonia e Veriut
Sri-Lankë
Mbretëria e Bashkuar
Turkmenistan
Moldovë
Turqi
Norvegji
Vietnam
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Rusi
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër