Tube - 5" Ceiling Mount 3000K

Tube - 5" Ceiling Mount 3000K

Electrical and Operational Information

Color Rendering Index: 90

Color Temperature: 3000K

Dimmable: Yes

Lamping Category: LED

Lamping Included: Bulbs Included

Lamping Type: LED

Lumens: 1060

Primary Number of Bulbs: 1

Total Number of Bulbs: 1

Voltage: 120-277

Wattage Max: 16.00

Specifikim
  • Additional Details

    Features:

    • 3000K
    • Title 24 may not be available for all Finishes, check for availability
    • Driver concealed within the fixture
    • Can be mounted on ceiling or wall in all orientations
    • Average Hours: 70000
    • Beam Spread: 35

    Material: Die-cast Aluminum

Specifikime teknike
  • Referencë uniketube-5-inch-3000K
  • Familja e produkteveTube
  • Grupi i produkteveCeiling Mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-04-11
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures