WH-301 | WH-401 | WH-501 | WH-601  Siphonic Overflow Drain

WH-301 | WH-401 | WH-501 | WH-601 Siphonic Overflow Drain

For use in engineered siphonic roof drainage systems. Coated cast iron body, membrane clamp device, air baffle / inducer, 304 stainless steel hardware and no-hub boƩom outlet. Compliant with ASME A112.6.9 & ASPE 45.

Model includes

WH301 | WH-301 | WH401 | WH-401 | WH501 | WH-501 | WH601 | WH-601

Specifikim
  • Regularly Furnished: For use in engineered siphonic roof drainage systems. Coated cast iron body, membrane clamp device, air baffle / inducer, 304 stainless steel hardware and no-hub boƩom outlet. Compliant with ASME A112.6.9 & ASPE 45.

    IAPMO Listed—File No. 5305.

Specifikime teknike
  • Referencë unikewh-301-siphonic-overflow-drain
  • Familja e produkteveRoof Drains
  • Grupi i produkteveRoof Waste Water Drains
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-10-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • Emrin UNSPSCRoofing drains
  • UNSPSC code30151605
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 PërshkrimRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39 19
  • OmniClass TitleSiphonic Roof Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Rajoni i disponueshëm

North America