KNX secure 8M230.16I AP pro

KNX secure 8M230.16I AP pro

The 230 V KNX secure actuators can be used to control up to eight sun shading drives with 230 V AC, independently of one another. KNX actuators of the secure series conform to the "KNX Secure Standard". This means that access is only possible for authorised participants. Adjustable Flexible use: 230 V WAREMA KNX secure actuators control 230 V AC sun shading drives and power consumers individually across 2, 4, 6 or 8 outputs. Appropriate parameters are already pre-programmed and make setup easier. Protected Maximum security in the digital building: KNX secure encryption ensures that access is only possible for authorised participants. Straightforward Easy commissioning of KNX secure actuators thanks to unique manual operation via Bluetooth LE. The KNX secure pro version is equipped with automatic run time detection and an intelligent update function.
Specifikim
  • Degree of protection IP 30
    Safety class I
    Type of installation Surface-mounted (AP)
    Connection type Plug terminal
    Operating voltage 230 V AC
    Radio interface Bluetooth LE
    Output 8 x 230 V AC
    Switching capacity per output 500 VA bei 230 V AC / cos φ = 0,6
    Digital input 16 x Binäreingang
Specifikime teknike
  • Referencë unikeKNX-secure-8M23016IAP-pro
  • Familja e produkteveSmart Building Solutions
  • Grupi i produkteveKNX-System
  • LlojiNënkomponenti
  • Data e botimit2025-06-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi