Meter Demand Twin Alternating Water Softeners for Hardness Reduction (3-10 Cu. Ft.) - PWS15T (3-10CUFT)
Watts

Meter Demand Twin Alternating Water Softeners for Hardness Reduction (3-10 Cu. Ft.) - PWS15T (3-10CUFT)

Meter Demand Twin Alternating Water Softeners for Hardness Reduction, 1 1/2 in. (40mm) Connection Size, 60,000 to 300,000 Grain Capacities and Flow Rates Up To 55 GPM
Specifikim
  • Keywords: brackishwatertreatment, calciumandmagnesiumremovalfromwater, cation exchange, desalination, duplex, frpsoftener, ionicrejection, lab, laboratorywater, membrane, membraneseparation, osmoticpressure, resinsystem, reverseosmosispretreatment, reverseosmosissystem, ro tdsremoval, sodiumcycle, spotfreerinse, tdsreduction, totaldissolvedsolids, twinalternating, water hardness reduction, water softener, waterhardnessremoval, watts premier, watts, plumbing, water filtration, water filters, water softerners
Specifikime teknike
  • Referencë unike7411
  • Familja e produkteveWater Quality Products
  • Grupi i produkteveWater Softeners
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Kodi ETIMEC011732
  • Emri ETIMWater softener
  • Emrin UNSPSCPackaged water treatment systems
  • UNSPSC code47101522
  • Uniclass 2015 CodeSs_55_70_98
  • Uniclass 2015 PërshkrimWater treatment systems
  • CSI MasterFormat 2014 Code22 31 00
  • CSI MasterFormat 2014 TitleDomestic Water Softeners
  • OmniClass Number23-27 55 27 11
  • OmniClass TitleWater Softeners