Lead Free* Brass Gate Valves - LFWGV
Watts

Lead Free* Brass Gate Valves - LFWGV

4.7 nga 5 yje4.7(9 vlerësime)
Series LFWGV Lead Free* Brass Gate Valves are ideal for general service on water, oil, or compressed gas applications. This series features threaded bonnet, non-rising stem and Lead Free* brass body. The LFWGV features Lead Free* construction to comply with Lead Free* installation requirements.
Specifikim
  • Body Material: Lead Free* brass
    Connection Size: 1/2", 3/4", 1"
    Connection Type: Threaded connections
    Industry Standards: Lead Free* valves shall comply with state codes and standards, where applicable, requiring reduced lead content.
    Working Pressure: 200psi (13.8 bar) WOG non-shock
    Maximum Working Temperature: 180°F (82°C)Keywords: 150wog, 150wsp, 2-piece, 300wog, 3piece, 600wog, angle, ball and waste valve, ball valve, ballvalve, boiler, boilerdrain, drain, fipxhose, full port, fullport, gate valve, lead free, lead free brass, lead free brass ball valve, lead free gate valve, lf, maleip, mipxhose, off, pattern, sdrxhose, shut, solder, stop, stop and waste valve, straight, thread, threaded, threaded lead free brass stop and waste valve, threaded valve, threepiece, valve, vlv, waste
Specifikime teknike
  • Referencë unike7679
  • Familja e produkteveWater Safety & Flow Control
  • Grupi i produkteveAdjusting/Controlling Valves for Liquid Services
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-08-11
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara