Lead Free* Flanged High Capacity Water Pressure Reducing Valves - LFF127W
Watts

Lead Free* Flanged High Capacity Water Pressure Reducing Valves - LFF127W

Series LFF127W Flanged High Capacity Water Pressure Reducing Valves are used in commercial and industrial applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a triple-coated corrosion preventative Lead Free* iron body construction with flanged inlet and flanged outlet connections, replaceable disc, interchangeable diaphragm chamber, replaceable stainless steel seat and stainless steel stem. Size 4 in. is tapped for a bypass line and an auxiliary regulator. Maximum Working Pressure: 175psi (12.06 bar), Adjustable Reduced Pressure Range: 25 to 100psi (1.7 to 7.0 bar).
Specifikim
  • Body Material: Iron
    Connection Size:
    Connection Type:
    Keywords: 1/4turn, backflow, backflow preventer valve, backflow valve, bronze, lead free, lf, pressure, pressure valve, pressure zone valve, preventer, quarterturn, reduced, reduced pressure valve, reducer, reducing, repair kit, rk, rpza, shut-off, valve, valve repair, vlv, water pressure reducing, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Specifikime teknike
  • Referencë unike7874
  • Familja e produkteveWater Safety & Flow Control
  • Grupi i produkteveAdjusting/Controlling Valves for Liquid Services
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-08-11
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit