Dual Check Valves with Intermediate Atmospheric Vent - 9D
Dual Check Valves with Intermediate Atmospheric Vent - 9D
    Watts

    Dual Check Valves with Intermediate Atmospheric Vent - 9D

    Series 9D Dual Check Valves with Intermediate Atmospheric Vent prevent the reverse flow of hot or cold polluted water from entering into the potable water supply. It consists of a brass body with stainless steel internal parts, integral strainer, and two durable, tight-sealing, rubber check valves. Series 9D is designed for continuous pressure, non-health hazard applications in smaller supply lines, such as laboratory equipment, processing tanks, sterilizers, dairy equipment, and specifically for boiler feed lines. Minimum Working Pressure: 25psi (172kPa), Maximum Working Pressure: 175psi (12.1 bar)
    Specifikim
    • Body Material: Forged Brass
      Connection Size: 1/2 and 3/4" (15 and 20mm)
      Connection Type: Union Connections
      Industry Standards: ASSE 1012 , CSA B64
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 250°F (121°C).Keywords: 007, 152ss, aluminum, asse, assembly, atmospheric, backflow, backflow preventer valve, backflow valve, bonnet, bronze, bypass, check, combination, continuous, cover, dc, dcda, double check, drain, dual, dualcheck, enclosure, fiberglass, fill, fittings, heater, kit, lead free, lf, outside, pex, pex couplings, pex fittings, pex test plugs, port, pressure, pressure valve, pressure zone valve, preventer, push/fit, pvb, quarter turn shutoff, quick connect, reduce pressure valve, reduced pressure valve, reducing valve, releif, repair, rp, rpda, rpza, rubber, seat, stainless steel body, steam pressure regulator, stem and bushing assembly, valve, vent, ventdrain, vlv, waterpex, wattsbox
    Specifikime teknike
    • Referencë unike886
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveNon-Return Valves for Liquid Services
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2009-09-16
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit