Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS
    Watts

    Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN - 994-FS

    Series 994-FS reduced pressure zone assembly backflow preventers help stop the reverse flow of polluted water into the potable water supply due to backsiphonage and or backpressure. Designed for health hazard applications. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specifikim
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Stainless steel body construction with stainless steel internal parts provides strength, resists corrosion, and weighs less than competitive designs
      • Compact design with a short lay length, ideal for retrofit installations
      • Bottom-mounted relief valve reduces clearance requirements when installed against an outside wall
      • Torsion spring check valves providing the maximum flow at low pressure drop
      • Balanced rolling diaphragm on relief valve lowers maintenance costs
      • Integrated sensor on relief valve for flood detection

      Keywords: 0009965, 0045744, 009m2, 1 mip, 1/4turn, 2way regulator, 3/4 pipe adaptor, adaptor, assembly, backflow, backflow preventer valve, backflow valve, backflow valve with meter, bonnet, brass mini regulator, brass reg, brass regulator, bronze, bypass, cfm, check, check assembly, checkvalve, controlsaflo, controlsaflo adaptors, cover, detector, doublecheck, dual, handle, kit, lead free, lf, low pressure regulator, part, pipe adaptor, pres reg, pressure detector valve, pressure reducing valve, pressure valve, pressure zone valve, preventer, quaterturn, reduced pressure detector, reduced pressure detector assembly, reduced pressure valve, reg, relief, repair, rp, rpda, rpz, rpza, rubber, seat, shut-off, sm regulator, taras valve, union adaptor, union fitting, valve, vlv, water regulator, water softening fittings

    Specifikime teknike
    • Referencë unike994-FS
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveNon-Return Valves for Liquid Services
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit