Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN - 994RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN - 994RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN - 994RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN - 994RPDA-FS
    Watts

    Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 6 IN - 994RPDA-FS

    Series 994RPDA-FS reduced pressure detector assembly backflow preventers help stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. Ideal for installation on fire protection systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specifikim
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Stainless steel body and stainless steel internal parts provide strength, resists corrosion, and weighs less than competitive
      • Half the weight of competitive designs
      • Short lay length making installation and maintenance simple and easy
      • Bottom-mounted relief valve reducing clearance requirements when installed against an outside wall
      • Torsion spring check valves providing the maximum flow at low pressure drop
      • Integrated sensor on relief valve for flood detection

      Keywords: 2-way, 2way, assembly, backflow, backflow preventer valve, backflow valve, backflow valve with meter, bonnet, bronze, bypass, check, check valve, checkvalve, cover, double, double barrel manifold, doublecheck, fitting, flange, flowcheck, groove, iron, kit, manifold, osy, pattern, plastic fitting, pressure detector valve, pressure valve, pressure zone valve, preventer, quick connect fitting, reduced pressure detector assembly, reduced pressure valve, relief, repair, rpda, rpza, rubber, seat, shut-off, solder, stainless steel, straight, sweat, thread, threaded, universal, valve, vlv

    Specifikime teknike
    • Referencë unike994RPDA-FS
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveNon-Return Valves for Liquid Services
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit