High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A
    Watts

    High Capacity Feed Water Pressure Regulators - 1156F, 1156F-A

    Series 1156F High Capacity Feed Water Pressure Regulators are for use in commercial and residential hydronic heating systems to fill the boiler and piping system with water, and to maintain water pressure in the system at all times. It also provides make-up water to the system in the event of system leaks. It consists of an iron and bronze body construction with NPT threaded inlet and outlet connections, a tight seating check valve, purge lever for manual purging, and a stainless steel strainer. Series 1156F has high capacity performance and simplified servicing design. It is suitable for use in the boiler feed lines of hydronic heating systems. Also available with union solder or union threaded connections. Maximum Pressure: 100psi (6.9 bar).

    Specifikim
    • Keywords: assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

      • High capacity performance and simplified servicing design
      • For use in hydronic heating systems to fill the boiler and piping system and to maintain water pressure
      • NPT threaded inlet and outlet connections and union solder or union threaded connections
      • Provides make-up water to the system in the event of system leaks
    Specifikime teknike
    • Referencë unikeHigh-Capacity-Feed-Water-Pressure-Regulators-1156F-1156FA
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produkteveHydronic & Steam Heating
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-03-08
    • Numri i botimit2
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 PërshkrimValve products
    • CSI MasterFormat 2014 Code40 94 00
    • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara