Balancing Valves - CSM-82-F
Watts

Balancing Valves - CSM-82-F

Series CSM-82-F Static Balancing Valves are designed for application on medium to high volume flow rate HVAC units.

The CSM-82-F’s angled globe design allows for precise control of flow for effective system balancing.

CSM-82-F’s unique cylindrical plug design provides full flow with minimal pressure drops and low operating torque. Ergonomically friendly handwheel makes setting or closing the valve simple.

Series CSM-82-F valves feature easily accessible pressure monitoring ports with drip caps to facilitate system balancing and flow measurement. These valves also provide positive shutoff, eliminating the need for a separate service valve.

Specifikim
  • Features

    • Accurate flow measurement
    • ANSI Class 150 flanged end connections
    • Positive shutoff
    • Checked metering ports
    • Low torque
Specifikime teknike
  • Referencë unikebalancing-valves-csm-82-f
  • Familja e produktevePlumbing & Flow Control Solutions
  • Grupi i produkteveHydronic & Steam Heating
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-04
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 PërshkrimValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves