LOCKSMITH™ CLS-100 Complete Water Softener Systems, Black Brine Tank, 30K-90K Grain Capacity, Pipe Size 1 IN - CLS-100
Watts

LOCKSMITH™ CLS-100 Complete Water Softener Systems, Black Brine Tank, 30K-90K Grain Capacity, Pipe Size 1 IN - CLS-100

Watts LOCKSMITH™ Series complete water softener systems are designed to deliver efficient and reliable hardness reduction for residential applications. Each system features a Watts LOCKSMITH™ high‑flow metered control valve, a standard mineral tank, and an 18 IN x 36 IN black brine tank. The system includes an integrated float valve to help prevent brine overflow and a by‑pass valve for added service convenience. Metered operation ensures regeneration occurs only when needed, helping reduce salt usage while maintaining consistent performance.

By removing hardness minerals, the CLS‑100 Series helps dramatically reduce soap usage, eliminate mineral deposits on tubs and shower stalls, improve laundry results, and deliver spot‑free glassware and dishes. Multiple capacity options are available to meet a range of flow and performance requirements.

Specifikim
  • Features

    • Complete water softener system for residential applications
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Metered regeneration for improved efficiency and reduced salt usage
    • Standard mineral tank construction
    • 18 IN x 36 IN black brine tank
    • Float valve helps prevent brine overflow
    • Integrated by‑pass valve for ease of service
    • Reduces soap usage
    • Helps eliminate mineral deposits on tubs and shower stalls
    • Available in multiple capacities and flow rate options
Specifikime teknike
  • Referencë unikecls-100-water-softener
  • Familja e produkteveWater Quality & Rainwater Harvesting Solutions
  • Grupi i produkteveConditioning Solutions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Kodi ETIMEC011732
  • Emri ETIMWater softener
  • Emrin UNSPSCPackaged water treatment systems
  • UNSPSC code47101522
  • Uniclass 2015 CodeSs_55_70_98
  • Uniclass 2015 PërshkrimWater treatment systems
  • CSI MasterFormat 2014 Code22 31 00
  • CSI MasterFormat 2014 TitleDomestic Water Softeners
  • OmniClass Number23-27 55 27 11
  • OmniClass TitleWater Softeners

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit