Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit here !

I agree
;

Dual Chamber Control Valve - Full Port - M500, M1500

Ref. unike: Dual-Chamber-Control-Valve-M500-M1500
Markë: Watts
Familja e produktit: Water Safety & Flow Control
Grupi i produkteve: Adjusting/Controlling Valves for Liquid Services
Data e publikimit: 2019-10-11
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (2)

Series M500, M1500 are full port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open or close as commanded by the pilot control system. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded to modulate open or closed by the pilot control system.

Features

  • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
  • One-piece assembly opens and closes as commanded by the Pilot Control system
  • When pressure is balanced, the valve will hold an intermediate position until commanded by the Pilot Control system.
  • Simplified and efficient design is easy and economical to maintain


Materiali kryesor: Stainless steel
Materiali i mesëm:
Projektuar në: United States
Prodhuar në: United States

Kategoritë BIMobject: Pajisje hidraulike - Valvul
IFC klasifikim: Valve
Emri i UNSPSC: Valves
Kodi i UNSPSC: 401416
Uniclass 1.4 Kod: L7136
Uniclass 1.4 Përshkrimi: Valves
Uniclass 2.0 Kod: PR-94
Uniclass 2.0 Përshkrimi: Valves
Uniclass 2015 Kod: Pr_65_54_40_16
Uniclass 2015 Përshkrimi: Control valves
NBS Reference Kod: 94
NBS Reference Përshkrimi: Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Numër: 23-27 31 00
OmniClass Titull: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
Ky produkt është në dispozicion në:
North America
  • Canada
  • United States

BIMobject®