Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3
    Watts

    Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN - LF25AUB-Z3

    4.0 nga 5 yje4.0(5 vlerësime)

    Series LF25AUB-Z3 Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure to a predetermined level, thereby protecting downstream plumbing system components and reducing water consumption. For versatility, a variety of end connections are available: threaded, solder, PEX, quick-connect, Press, or Cold Expansion PEX (ASTM F1960) with union and double union. Standard pressure setting is 50psi with an adjustable range of 25 ‒ 75psi (172 ‒ 517 kPa). For sizes: 1/2 to 2 IN (15 ‒ 50mm). Temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).

    Specifikim
    • Features

      • Sealed spring cage for accessible outdoor or pit applications
      • For water supply pressures up to 300psi
      • Integral stainless steel strainer and bypass feature that controls thermal expansion pressure
      • Designed for easy in-line servicing; has replaceable seat module


      Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Specifikime teknike
    • Referencë unikeLead-free-Adjustable-Pressure-Reducing-Valves-LF25AUB-Z3
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produktevePressure Reducing Valves > Water
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBakër
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 PërshkrimPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit