Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections - LFFBV-3-PR-FIP
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections - LFFBV-3-PR-FIP
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections - LFFBV-3-PR-FIP
Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections - LFFBV-3-PR-FIP
    Watts

    Lead Free* 2-Piece, Full Port, Brass Ball Valves with Integral Press x Female NPT Connections - LFFBV-3-PR-FIP

    Series LFFBV-3-PRxFIP Lead Free* 2-piece, full port, brass ball valves with integral press end fittings designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. Made with integral ASTM-B88 compliant press end connection on one end, and female NPT connection on the other end. The press fitting is rated to 250 psi CWP up to 210 degrees F.

    Specifikim
    • Features

      • Lead Free* brass body rated NSF61-8
      • Bottom loaded blowout proof stem with packing nut
      • Press end connections on one end with female NPT connection on the other
      • Press end connections comply to ASTM-B88


      Keywords: 125wsp, 2piece, 2piece ball valve, 3c m1, 600wog, backflow, backflow preventer valve, backflow valve, ball valve, ball valve handle, ballvalve, brass, bronze, checkvalve, doublecheck, dual, fbv, fire, flood protection assembly, full port, fullport, import, lead free, lead free ball valve, lead free ball valve with test cock, lead free bronze, lf, lffbv-3c m3, lffbv-4, locking handle kit, npt, pressure valve, pressure zone valve, preventer, prevention, privale label, push fit, push fit fittings, push to connect, push to connect fittings, quick connect, quick connect fittings, quick-connect, quick-connect fittings, reduced pressure valve, replacement, rpza, sae, tap, testcock, thread, threaded, twopiece, ullisted, valve, vlv

    Specifikime teknike
    • Referencë unikeLFFBV-3-PR-FIP-Lead-free-shutoff-valve
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produkteveShutoff Valves > Ball Valves
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 PërshkrimBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit